MegaTech® 3000 High-Temp hose is recommended for pressurized hot oil return lines and rotary oil lines.
Part # | 85989 / 8MEGATECH3000 X50FT |
---|---|
Product # | 46574118 |
Description | 85989 8MEGATECH3000X 50FT |
UPC | 770075323709 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 3000 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.86 |
Hose Outside Diameter (mm) | 21.8 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 3000 |
Outside Diameter (in) | 0.86 |
Outside Diameter (mm) | 21.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | CPE - Type J. Black. Chemical, Temperature Resistant. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | CPE - Type J |
Recommended For | Pressurized hot oil return lines and rotary oil lines. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 20.0 |
Packaging | T |