MegaTech 250 TOC hose is recommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.
Part # | 85759 / 4MEGATECH250 X50FT |
---|---|
Product # | 46570083 |
Description | 85759 4MEGATECH 250X50FT |
UPC | 770075140726 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 1 |
Minimum Bend Radius (mm) | 25.4 |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.52 |
Hose Outside Diameter (mm) | 13.2 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 250 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Oil and mildew resistant, textile braid, impregnated with synthetic rubber. |
Reinforcement | One braid of high-tensile steel wire. |
Tube | GTS (Gates Technical Spec.) black tube specifically compounded for temperature and chemical resistance (CPE - Type J). See Hose Stock Characteristics. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J. Black. Chemical, Temperature Resistant |
Recommended For | High-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 4.68 |
Packaging | T |