MegaTech 250 TOC hose is recommended for high-temperature transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.
Part # | 70894 / 10MEGATECH 250XREEL |
---|---|
Product # | 46572342 |
Description | 70894 10MEGATECH 250XREEL |
UPC | 072053977738 |
Vacuum (In. Hg) | 30 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.93 |
Hose Outside Diameter (mm) | 23.6 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.9 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | 0.93 |
Outside Diameter (mm) | 23.6 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | CPE - Type J. Black. Chemical, Temperature Resistant. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | CPE - Type J |
Recommended For | High-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. |
---|
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.24 |
Packaging | F |