The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® 250 Hydraulic Hose

Recommended for high–temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. Meets or exceeds SAE J1405 performance specifications for high–temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications. Recommended Couplings:GLP Couplings (-4 through -12), MegaCrimp Couplings

  • MegaTech is True-Bore ID Gates Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech 250 has a BLACK Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C).
  • Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of –40°F to +212°F (–40°C to +100°C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70891 46572339 70891 4MEGATECH 250XREEL 250 1/4 .52 30 1 0.09
70892 46572340 70892 6MEGATECH 250XREEL 250 3/8 .64 30 1.8 0.13
70893 46572341 70893 8MEGATECH 250XREEL 250 1/2 .78 30 2.5 0.17
70894 46572342 70894 10MEGATECH 250XREEL 250 5/8 .93 30 3 0.24
70895 46572343 70895 12MEGATECH 250XREEL 250 3/4 1.06 30 3.5 0.28
70896 46572344 70896 16MEGATECH 250XREEL 250 1 1.36 30 4 0.44
70900 46572345 70900 20MEGATECH 250XCTN 250 1 1/4 1.65 30 4.5 0.56
85759 46570083 85759 4MEGATECH 250X50FT 250 1/4 .52 30 1 4.68
85760 46570084 6 MEGATECH 250X50 250 3/8 .64 30 1.8 6.46
85761 46570085 8MEGATECH 250X50 250 1/2 .78 30 2.5 8.56
1-10 of 14 Items