MegaTech™ 1000 High-Temp hose is recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.
| Part # | 85985 / 16MEGATECH 1000 X50FT |
|---|---|
| Product # | 46574041 |
| Description | 85985 16MEGATECH1000X50FT |
| UPC | 770075248545 |
| Vacuum (In. Hg) | 30 |
| Continuous Operating Temperature Range | -40°F to +300°F |
| Minimum Bend Radius (in) | 6 |
| Minimum Bend Radius (mm) | 152.4 |
| Min. Burst Pressure (psi) | 4000 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25.4 |
| Hose Outside Diameter (in) | 1.37 |
| Hose Outside Diameter (mm) | 34.8 |
| Inside Diameter (in) | 1 |
| Inside Diameter (mm) | 25.4 |
| Temperature Range | -40°F to +300°F (-40°C to +149°C) |
| Working Pressure (psi) | 1000 |
| Length (m) | 15 |
| Outside Diameter (in) | 1.37 |
| Outside Diameter (mm) | 34.8 |
| Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
|---|---|
| Use | Fleet |
| Color | Black |
|---|---|
| Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
| Reinforcement | 1-braid, wire |
| Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
| Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
| Construction: Reinforcement | 1-braid, wire |
| Construction: Tube | CPE - Type J |
| Standard Industry Specification | SAE J1402 |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
| Notes | DOT FMVSS 106-74. Phosphate Ester Fluids to +212°F. |
|---|---|
| Recommended For | Air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106-74, SAE J1402, for Air Brake Hose (-4, -6, -8, -10). Not recommended for gasoline or diesel fuel applications. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 25.8 |
| Packaging | T |