Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaTech® 1000 High Temperature Hot Oil Hose - SAE J1405

    85984 12MEGATECH1000X50FT

    Product # 46574040

    MegaTech® 1000 High-Temp hose is recommended for air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.

    • Recommended For: Air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines. Not recommended for gasoline or diesel fuel applications.
    • For use with MegaCrimp™ Couplings [G25 Series].
    • 1000 psi constant pressure for all ID's.
    • Meets the requirements of DOT FMVSS 106–74, SAE J1402, for air brake hose (-4, -6, -8, -10).

    • Product Details
      Part # 85984 / 12MEGATECH1000 X50FT
      Product # 46574040
      Description 85984 12MEGATECH1000X50FT
      UPC 770075248538
      Vacuum (In. Hg) 30
      Continuous Operating Temperature Range -40°F to +300°F
      Minimum Bend Radius (in) 4.7
      Minimum Bend Radius (mm) 119.4
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 0.75
      Hose Inside Diameter (mm) 19.1
      Hose Outside Diameter (in) 1.15
      Hose Outside Diameter (mm) 29.2
      Inside Diameter (in) 0.75
      Inside Diameter (mm) 19.1
      Temperature Range -40°F to +300°F (-40°C to +149°C)
      Working Pressure (psi) 1000
      Outside Diameter (in) 1.15
      Outside Diameter (mm) 29.2

    Features and Benefits

    • Meets the requirements of SAE J1405 performance specifications for use in high-temperature transmission oil systems and high-temperature lubrication oil systems using petroleum based oils.
    • MegaTech® is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
    • MegaTech® is compatible with a variety of fluids such as hydraulic oil, phosphate esters, diesters.
    • MegaTech 1000 has a Black Textile braid cover.
    • -4 to -20 validated with MegaCrimp®.
    • Working pressure: 7 MPa.
    • Temperature Range:
        • -40°C to +150°C
        • -40°F to +302°F
      • Air Only:
        • -40°C to +121°C
        • -40°F to +250°F
      • Phosphate ester fluids:
        • -40°C to +100°C
        • -40°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 1-1/4".