The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® 1000 Hydraulic Hose

Recommended for air brake, pressurized hot oil return lines and rotary oil/air compressor lines. Meets the requirements of DOT FMVSS 106–74, SAE J1402 for Air Brake Hose (–4, 6, 8, 10), and SAE J1405 performance specifications for high–temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications. Federal law requires registration with the Department of Transportation for anyone producing air brake hose assemblies with swaged or crimped fittings. Recommended Couplings: MegaCrimp Couplings, Stainless Steel B (-4), Stainless Steel S (-6 through -20)

  • MegaTech is True-Bore ID Gates® Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech 1000 has a BLACK Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C).
  • Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of –40°F to +212°F (–40°C to +100°C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70850 46572332 70850 4MEGATECH1000XREEL 1000 1/4 .52 30 2 0.11
70851 46572297 70851 6MEGATECH 1000XREEL 1000 3/8 .66 30 2.5 0.2
70852 46572334 70852 8MEGATECH1000XREEL 1000 1/2 .8 30 3.5 0.24
70888 46572336 70888 12MEGATECH1000XREEL 1000 3/4 1.15 30 4.7 0.4
70890 46572338 70890 20MEGATECH 1000XCTN 1000 1 1/4 1.68 30 8.5 0.83
85980 46572503 85980 4MEGATECH1000 X50FT 1000 1/4 .52 30 2 5.99
85981 46572504 85981 6MEGATECH1000 X50FT 1000 3/8 .66 30 2.5 9.75
85982 46572505 85982 8MEGATECH1000 X50FT 1000 1/2 .8 30 3.5 11.81
85984 46574040 85984 12MEGATECH1000X50FT 1000 3/4 1.15 30 4.7 21
85985 46574041 85985 16MEGATECH1000X50FT 1000 1 1.37 30 6 25.8
1-10 of 11 Items