MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.
Part # | G25121-0606X / 6G-6MBX XBULK |
---|---|
Product # | 72094004 |
Description | G25121-0606X 6G-6MBX XBULK |
UPC | 770075432784 |
H2 Nut Hex (in) | 0.866 |
H2 Nut Hex (mm) | 22 |
C Cutoff (in) | 2.228 |
C Cutoff (mm) | 56.6 |
L Length (in) | 3.327 |
L Length (mm) | 84.5 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
C (in) | 2.23 |
L (in) | 3.33 |
Material | Steel |
---|
Notes | NOTE: Internal O-Rings rated at +250°F (+121°C). NOT TO BE USED AS A LIVE SWIVEL. SAE J1926/3 ISO 11926-3 Light-Duty (L Series) Stud End. |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.27 |