View All MegaCrimp® Couplings

G25910-0404X 4G-4FKX XBULK

Product # 71000362

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • Product Details
    Part # G25910-0404X
    Product # 71000362
    Description G25910-0404X 4G-4FKX XBULK
    UPC 072053828658
    Hose I.D. (in) 1/4
    Hose I.D. (mm) 6.4
    L (in) 2.35
    L (mm) 59.7
    C (in) 1.33
    C (mm) 33.7
    Thread Size M14X1.5
  • Specifications
    H1 Stem Hex (mm) 14
    H2 Nut Hex (mm) 19
  • Notes
    Hydraulic Notes These female swivels have been marked with two small notches on the hex to identify them as the Komatsu style.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.17