View All MegaCrimp® Couplings

G25974-1012X 10FQLH-12MB XBULK

Product # 72090521

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows useage with different constructions and wall thicknesses. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates has engineered a solution – Full-Torque Nut™ technology now available on Gates MegaCrimp and GlobalSpiral® couplings.
  • Product Details
    Part # G25974-1012X
    Product # 72090521
    Description G25974-1012X 10FQLH-12MB XBULK
    UPC 770075171348
    Hose I.D. (in) 5/8
    Hose I.D. (mm) 15.9
    L (in) 1.89
    L (mm) 48
    Thread Size 1 1/16-12
  • Specifications
    H1 Stem Hex (mm) 32
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.42