Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaCrimp® Couplings

    G25720-1630X 16G-30FDHORX XBULK

    Product # 71009223

    MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

    • Product Details
      Part # G25720-1630X / 16G-30FDHORX XBULK
      Product # 71009223
      Description G25720-1630X 16G-30FDHORX XBULK
      UPC 072053820539
      H2 Nut Hex (in) 1.969
      H2 Nut Hex (mm) 50
      A1 Outside Diameter (in) 1.181
      A1 Outside Diameter (mm) 30
      A1 Tube Outside Diameter (mm) 30
      C Cutoff (in) 1.937
      C Cutoff (mm) 49.21
      L Length (in) 3.705
      L Length (mm) 94.1
      Hose Inside Diameter (in) 1
      Hose Inside Diameter (mm) 25.4
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      C (in) 1.94
      L (in) 3.7

    Features and Benefits

    • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
    • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
    • Surpassed one million impulse cycles during design testing.