Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaCrimp® Couplings

    G25502-0606X 6G-6MIX45 XBULK

    Product # 71001632

    MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

    • Product Details
      Part # G25502-0606X / 6G-6MIX45XBULK
      Product # 71001632
      Description G25502-0606X 6G-6MIX45 XBULK
      UPC 072053828603
      H2 Nut Hex (in) 0.625
      H2 Nut Hex (mm) 15.88
      T Drop (in) 1
      C Cutoff (in) 2.22
      C Cutoff (mm) 56.4
      L Length (in) 3.319
      L Length (mm) 84.3
      Hose Inside Diameter (in) 0.374
      Hose Inside Diameter (mm) 9.5
      C (in) 2.22
      L (in) 3.32
      Angle. 45

    Features and Benefits

    • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
    • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
    • Surpassed one million impulse cycles during design testing.