The product images shown are Illustrative only and may not be an exact representation of the product.
View All MegaCrimp® Couplings

G25239-0806 8G-6FFORX90S

Product # 710424345

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • Product Details
    Part # G25239-0806
    Product # 710424345
    Description G25239-0806 8G-6FFORX90S
    UPC 072053472240
    Hose I.D. (in) 1/2
    Hose I.D. (mm) 12.7
    T(in) 0.91
    T(mm) 23
    L (in) 3.29
    L (mm) 83.5
    C (in) 1.81
    C (mm) 46
    Thread Size 11/16-16
  • Specifications
    H2 Nut Hex (mm) 22
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.32