It’s what’s inside the MegaCrimp coupling that makes it perform so well, the “C” insert. This “C” insert allows usage with different hose constructions and wall thicknesses. In addition, the C-insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one- and two-wire braid hoses and select Xpiral hoses. An additional bonus: MegaCrimp couplings are fully qualified for SAE, EN, and ISO performance.
| Part # | G25913-1010 / 10G-10FKX90 |
|---|---|
| Product # | 710006795 |
| Description: | G25913-1010 10G-10FKX90 |
| UPC | 770075141136 |
| H1 Stem Hex (in) | 0.94 |
| H1 Stem Hex (mm) | 23.8 |
| H2 Nut Hex (in) | 1.25 |
| H2 Nut Hex (mm) | 31.8 |
| T1 Thread (in) | M24X1.5 |
| T Drop (in) | 2.57 |
| C Cutoff (in) | 1.95 |
| C Cutoff (mm) | 49.5 |
| L Length (in) | 3.43 |
| L Length (mm) | 87.1 |
| Hose Inside Diameter (in) | 0.63 |
| Hose Inside Diameter (mm) | 15.9 |
| Inside Diameter (in) | 0.626 |
| Inside Diameter (mm) | 15.9 |
| C (in) | 1.95 |
| L (in) | 3.43 |
| Angle. | 90 |
| Material | Steel |
|---|
| Notes | These female swivels have been marked with two small notches on the hex to identify them as the Komatsu style. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.69 |