View All MegaCrimp® Couplings

G25134-0808 8G-8MBAX90M

Product # 710018765

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
  • Product Details
    Part # G25134-0808
    Product # 710018765
    Description G25134-0808 8G-8MBAX90M
    UPC 072053608403
    Hose I.D. (in) 1/2
    Hose I.D. (mm) 12.7
    T(in) 3.82
    T(mm) 97
    L (in) 3.44
    L (mm) 87.4
    C (in) 1.97
    C (mm) 50
    Thread Size 3/4-16
  • Specifications
    H1 Stem Hex (mm) 24
    H2 Nut Hex (mm) 24
  • Notes
    Hydraulic Notes NOTE: Internal O-Rings rated at +250°F (+121°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.6