Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All MegaCrimp® Couplings

    G25750-1218 12G-18MSP

    Product # 710095345

    MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

    • Product Details
      Part # G25750-1218 / 12G-18MSP
      Product # 710095345
      Description G25750-1218 12G-18MSP
      UPC 072053284805
      B Tube Length (in) 1.02
      B Tube Length (mm) 26
      H1 Stem Hex (in) 1.063
      H1 Stem Hex (mm) 27
      A1 Outside Diameter (in) 0.709
      A1 Outside Diameter (mm) 18
      A1 Tube Outside Diameter (mm) 18
      C Cutoff (in) 1.535
      C Cutoff (mm) 39
      L Length (in) 3.543
      L Length (mm) 90
      Hose Inside Diameter (in) 0.752
      Hose Inside Diameter (mm) 19.1
      Inside Diameter (in) 0.752
      Inside Diameter (mm) 19.1
      C (in) 1.54
      L (in) 3.54

    Features and Benefits

    • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.
    • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
    • Surpassed one million impulse cycles during design testing.