View All MegaCrimp® Couplings

G25750-1022 10G-22MSP

Product # 710095335

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows useage with different constructions and wall thicknesses. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates has engineered a solution – Full-Torque Nut™ technology now available on Gates MegaCrimp and GlobalSpiral® couplings.
  • Product Details
    Part # G25750-1022
    Product # 710095335
    Description G25750-1022 10G-22MSP
    UPC 072053882490
    Hose I.D. (in) 5/8
    Hose I.D. (mm) 15.9
    L (in) 3.11
    L (mm) 79
    C (in) 1.63
    C (mm) 41.5
  • Specifications
    A1 Tube O.D. (mm) 22
    B Tube Length (in) .98
    B Tube Length (mm) 25
    H1 Stem Hex (in) 15/16
  • Notes
    Hydraulic Notes See Metric Stand Pipe Assembly in the Hose/Coupling Selection Section for sleeve and nut selection. See Accessories for Metric Bite Sleeve and Metric Bite Nut part numbers.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.37