The product images shown are Illustrative only and may not be an exact representation of the product.

MegaCrimp® Couplings

MegaCrimp® couplings give you a leak-proof seal that’s so innovative, it’s patented. It’s what’s inside the MegaCrimp coupling that makes it perform so well, the "C" insert. This "C" insert allows usage with different constructions and wall thickness. In addition, the "C" insert ensures an even distribution of crimping forces to form a concentric seal. That simplifies your inventory requirements since one size can accommodate many different hose ODs, on both one and two-wire hoses. An additional bonus: MegaCrimp couplings are a fully qualified EN-performance coupling.

  • Surpassed one million impulse cycles during design testing.
  • MegaCrimp couplings set a new standard for hydraulic couplings. The unique "C" insert ensures "weep-free" concentric crimping to keep equipment and the environment clean.
  • One of the most common causes of hydraulic leaks is a cracked coupling nut or seat due to over-torquing by a strong-armed worker. Gates® has engineered a solution – Full-Torque Nut™ technology now available on Gates® MegaCrimp® and GlobalSpiral® couplings.

All Parts

1-10 of 1404 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
16G16FJISX45SXBULK 71000610 16G-16FJISX45S XBULK 1 25.4 1-11
16G16FJISX90SXBULK 71000744 16G-16FJISX90S XBULK 1 25.4 1-11
4G4FILTCX 734600605 4G-4FIL-TCX 1/4
4G4MILORXTCX 734600425 4G-4MILORX-TCX 1/4 2.697 1.673
4G6FFORX90STCXXBULK 73215071 4G-6FFORX90S-TCX XBULK 1/4 6.4 0.91 23 2.5 63.4 1.47 37.4 11/16-16
6G6FILTCX 734600585 6G-6FIL-TCX 3/8
6G6FJISX45SXBULK 71000606 6G-6FJISX45S XBULK 3/8 9.5 3/8-19
6G6FJISX90SXBULK 71000736 6G-6FJISX90S XBULK 3/8 9.5 3/8-19
6G6MILORXTCX 734600345 6G-6MILORX-TCX 3/8 2.854 1.72
8G-TMIX90-038XBULK 71015092 8G-TMIX90-038
1-10 of 1404 Items