Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M500 Wire Braid Hose

    70752 10M500XREEL GATR

    Product # 46578030

    M500 hose is recommended for pilot lines, grease lines and pressure return lines with 500 psi or less pressure applications.

    • Recommended For: Pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications.
    • For use with GlobalSpiral™ Couplings [G20 Series] and MegaCrimp™ Couplings [G25 Series].
    • XtraTuff™ hose lasts up to 25 times longer than standard hose.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70752 / 10M500XREEL
      Product # 46578030
      Description 70752 10M500XREEL GATR
      UPC 770075226376
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 4
      Minimum Bend Radius (mm) 101.6
      Min. Burst Pressure (psi) 500
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.93
      Hose Outside Diameter (mm) 23.6
      Inside Diameter (in) 0.625
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 500
      Outside Diameter (in) 0.93
      Outside Diameter (mm) 23.6