The product images shown are Illustrative only and may not be an exact representation of the product.

M500 Wire Braid Hose

Recommended for pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Coupling: GLP Couplings, GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings

  • 500 PSI in all sizes.
  • BLACK rubber cover.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C)

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70747 46578027 70747 4M500XREEL 500 1/4 .48 2 0.12
70748 46578028 70748 6M500XREEL GATR 500 3/8 .63 2.5 0.19
70749 46578029 70749 8M500XREEL 500 1/2 .76 3.5 0.26
70752 46578030 70752 10M500XREEL GATR 500 5/8 .93 4 0.34
70770 46578031 70770 12M500XREEL 500 3/4 1.09 4.7 0.46
70974 46578032 70974 16M500XREEL 500 1 1.4 6 0.63
85442 46574087 85442 4M500X 50FT GATR 500 1/4 .48 2 6
85443 46574088 85443 6M500X 50FT 500 3/8 .63 2.5 9.2
85444 46574089 85444 8M500X 50FT GATR 500 1/2 .76 3.5 11.6
85445 46574090 85445 10M500X 50FT 500 5/8 .93 4 16.8
1-10 of 12 Items