The product images shown are Illustrative only and may not be an exact representation of the product.

M500-MTF Wire Braid Hose - MegaTuff®

Recommended for pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Coupling: GLP Couplings, GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings

  • 500 PSI in all sizes.
  • BLACK rubber cover.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C)

All Parts

1-9 of 9 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70979 46578033 70979 4M500-XTFXREEL GATR 500 1/4 .48 2 0.11
70980 46578034 70980 6M500-XTFXREEL GATR 500 3/8 .63 2.5 0.18
70981 46578035 70981 8M500-XTFXREEL GATR 500 1/2 .76 3.5 0.26
70982 46578036 70982 10M500-XTFXREEL GATR 500 5/8 .93 4 0.35
70983 46578037 70983 12M500XTFXREEL GATR 500 3/4 1.09 4.7 0.45
70984 46578038 70984 16M500-XTFXREEL GATR 500 1 1.4 6 0.637
70985 46578039 70985 4M500-MTFXREEL 500 1/4 .48 2 0.13
70986 46578040 70986 6M500-MTFXREEL GATR 500 3/8 .63 2.5 0.19
70987 46578041 70987 8M500-MTFXREEL 500 1/2 .76 3.5 0.247
1-9 of 9 Items