The product images shown are Illustrative only and may not be an exact representation of the product.

M2T®-XTF MegaFlex® 2-Wire Braid Hose - SAE 100R16 - XtraTuff® Cover

Recommended for high-pressure hydraulic oil lines. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings (-4 through -20), and Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M2T-XTF hose has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70221 46574651 70221 20M2T-XTFXCTN 2300 1 1/4 1.67 8.3 0.89
71038 46574302 71038 6M2T-XTFXREEL 5000 3/8 .7 2 0.31
71040 46574304 71040 8M2T-XTFXREEL 4300 1/2 .82 2.8 0.36
71043 46574307 71043 10M2T-XTFXREEL 3800 5/8 .95 3 0.46
71046 46574310 71046 12M2T-XTFXREEL 3500 3/4 1.11 3.8 0.57
71049 46574313 71049 16M2T-XTFXREEL 2500 1 1.39 4.5 0.77
71061 46574138 71061 4M2T-XTFXREEL 6000 1/4 .56 1.5 0.206
1-7 of 7 Items