The product images shown are Illustrative only and may not be an exact representation of the product.

M2T® MegaFlex® 2-Wire Braid Hose - SAE 100R16

Recommended for high-pressure hydraulic oil lines. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral Plus Couplings (-24 and -32), MegaCrimp Couplings (-4 through -20), and Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M2T hose has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 29 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10M2TXBALE 46575577 10M2TXBALE 3800 5/8 .95 3 0.45
12M2TXBALE 46575732 12M2T X BALE MEGAFLEX 3500 3/4 1.11 3.8 0.54
4M2TXBALE 46575728 4M2TXBALE MEGAFLEX 6000 1/4 .56 1.5 0.22
6M2TXBALE 46575729 6M2TXBALE MEGAFLEX 5000 3/8 .69 2 0.31
6M2TXLRGREEL 46571492 6M2TXLRG REEL 5000 3/8 .7 2 0.3
70025 46574534 70025 20M2TXCTN 2300 1 1/4 1.67 8.3 0.89
70145 46574491 70145 24M2TXCTN 2000 1 1/2 2 10 1.7
70146 46574492 70146 32M2TXCTN 1500 2 2.53 12.5 2.95
70260 46574607 70260 6M2TX100REEL 5000 3/8 .7 2 0.28
70261 46574608 70261 8M2TX100REEL 4300 1/2 .82 2.8 0.33
1-10 of 29 Items