The product images shown are Illustrative only and may not be an exact representation of the product.

M2T® MegaFlex® 2-Wire Braid Hose - SAE 100R16 - MegaTuff® Cover

Recommended for high-pressure hydraulic oil lines. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 requirements and performance requirements of EN 857 2SC and EN 853 2SN. Recommended Couplings:GlobalSpiral Couplings (-6 through -20), GlobalSpiral Plus Couplings (-24 and -32), MegaCrimp Couplings (-4 through -20), and Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M2T hose has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
4M2TMTFXBALE 46575764 4M2T-MTFXBALE 6000 1/4 .56 1.5 0.22
6M2TMTFXBALE 46575765 6M2T-MTFXBALE 5000 3/8 .7 2 0.31
70387 46570222 70387 4M2T-MTFXREEL 6000 1/4 .56 1.5 0.22
70388 46570223 70388 6M2T-MTFXREEL GATR 5000 3/8 .7 2 0.31
70389 46570224 70389 8M2T-MTFXREEL 4300 1/2 .82 2.8 0.38
70407 46570225 70407 10M2T-MTFXREEL 3800 5/8 .95 3 0.46
70408 46570226 70408 12M2T-MTFXREEL 3500 3/4 1.11 3.8 0.55
70409 46570227 70409 16M2T-MTFXREEL 2500 1 1.39 4.5 0.75
85534 46574034 85534 4M2T-MTF X50FT 6000 1/4 .56 1.5 12
85535 46574035 85535 6M2T-MTF X50FT 5000 3/8 .7 2 15.63
1-10 of 15 Items