The product images shown are Illustrative only and may not be an exact representation of the product.

M-XP™ Million Impulse Xtra Performance Wire Braid Hose

Recommended for high–pressure, high impulse life hydraulic applications. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Couplings: GlobalSpiral Couplings, MegaCrimp Couplings

  • TESTED TO 1,000,000 IMPULSE CYCLES, 5 TIMES THE INDUSTRY STANDARDS FOR WIRE BRAID TESTING.
  • 4000 PSI for all sizes.Temperature Range: –40 Deg F to +212 Deg F (–40 Deg C to +100 Deg C).
  • For water emulsions see Temperature Limits Table

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71105 46574216 4M-XPXREEL 4000 1/4 .55 2 0.2
71106 46574217 6M-XPXREEL 4000 3/8 .7 2.5 0.299
71107 46574218 8M-XPXREEL 4000 1/2 .82 3.5 0.363
71108 46574219 10M-XPXREEL 4000 5/8 .96 4 0.506
71109 46574220 12M-XPXREEL 4000 3/4 1.17 4.7 0.695
1-5 of 5 Items