Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Fuel Master™ LP 350 Hose

    3/4X125FT FUEL MASTER LP350

    Product # 32201208

    RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).

    • CAUTION: Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744–5070 for inspection and assembly testing information.

    • Product Details
      Part # 3/4X125LP350X / 3/4X125FT FUEL MASTER LP350
      Product # 32201208
      Description 3/4X125FT FUEL MASTER LP350
      UPC 770075250692
      Vacuum (In. Hg) 20
      Continuous Operating Temperature Range -40°F to +180°F
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152
      Hose Inside Diameter (in). 0.75
      Hose Inside Diameter (mm) 19.1
      Hose Outside Diameter (in) 1.23
      Hose Outside Diameter (mm) 31.2
      Inside Diameter (in) 0.75
      Inside Diameter (mm) 19.1
      Temperature Range -40°F to +180°F (-40°C to +82°C)
      Working Pressure (psi) 350
      Outside Diameter (in) 1.23
      Outside Diameter (mm) 19.1