RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).
Part # | 12FM7002 / 3/4XRL FUEL LP350 |
---|---|
Product # | 32201206 |
Description | 3/4XRL FUEL MASTER LP350 |
UPC | 770075250661 |
Vacuum (In. Hg) | 20 |
Continuous Operating Temperature Range | -40°F to +180°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.23 |
Hose Outside Diameter (mm) | 31.2 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +180°F (-40°C to +82°C) |
Working Pressure (psi) | 350 |
Length (m) | 106.7 |
Outside Diameter (in) | 1.23 |
Outside Diameter (mm) | 19.1 |
Coupling Recommendation | Power Crimp™ Couplings |
---|---|
Use | Industrial Hose |
Color | Black |
---|---|
Cover | Chloroprene - Type A. Perforated. |
Reinforcement | 4-spiral, fiber |
Tube | Nitrile - Type C. High oil resistance. |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 5:1 |
Construction: Reinforcement | 4-spiral, fiber |
Construction: Tube | Nitrile - Type C. Black. High oil resistance |
Standards | CAN/CGA-8.1-M86. NFPA 58, Section 8-3.5. Underwriters Laboratories Standard No. 21. (Applies to all sizes). |
---|
Recommended For | Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit). |
---|---|
Caution | Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744-5070 for inspection and assembly testing information. |
Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
Customer Pack | 350 |
---|---|
Weight (lbs.) | 0.44 |