Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Fuel Master™ LP 350 Hose

    1X200FT FUEL MASTER LP350

    Product # 32201216

    RECOMMENDED FOR: Liquid or gaseous propane, butane or any combination of these two mixtures. Can be used for natural gas (not to exceed 50 psi) under certain conditions such as: open/outside areas and well ventilated factory buildings (if local building codes permit).

    • CAUTION: Not recommended for residential, office buildings or as fuel line hose on compressed natural gas vehicles. Contact Denver Product Application (303) 744–5070 for inspection and assembly testing information.

    • Product Details
      Part # 1X200LP350X / 1X200FT FUEL MASTER LP350
      Product # 32201216
      Description 1X200FT FUEL MASTER LP350
      UPC 770075438588
      Vacuum (In. Hg) 15
      Continuous Operating Temperature Range -40°F to +180°F
      Minimum Bend Radius (in) 15
      Minimum Bend Radius (mm) 381
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.51
      Hose Outside Diameter (mm) 38.4
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +180°F (-40°C to +82°C)
      Working Pressure (psi) 350
      Outside Diameter (in) 1.51
      Outside Diameter (mm) 25.4