The product images shown are Illustrative only and may not be an exact representation of the product.

LP350

Gates LP350 is designed to convey propane, butane, or a combination of the two. Consumer applications include gas grills, heaters, torches, and other outdoor equipment. It can also be used as an industrial transfer hose and for natural gas under certain conditions.

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
1X100LP350X 32201211 1X100FT FUEL MASTER LP350 350 24.1 1 25.4 1.51 38.4 15 8 0.66 100
1X125LP350X 32201212 1X125FT FUEL MASTER LP350 350 24.1 1 25.4 1.51 38.4 15 8 0.6 125
1X150LP350X 32201213 1X150FT FUEL MASTER LP350 350 24.1 1 25.4 1.51 38.4 15 8 0.6 150
1X200LP350X 32201216 1X200FT FUEL MASTER LP350 350 24.1 1 25.4 1.51 38.4 15 15 0.63 200
1XRLLP350X 32201210 1XRL FUEL MASTER LP350 350 24.1 1 25.4 1.51 38.4 15 8 0.6 350
3/4X100LP350X 32201207 3/4X100FT FUEL MASTER LP350 350 24.1 3/4 19.1 1.23 31.2 20 6 0.44 100
3/4X125LP350X 32201208 3/4X125FT FUEL MASTER LP350 350 24.1 3/4 19.1 1.23 31.2 20 6 0.44 125
3/4X150LP350X 32201209 3/4X150FT FUEL MASTER LP350 350 24.1 3/4 19.1 1.23 31.2 20 6 0.44 150
3/4XRLLP350X 32201206 3/4XRL FUEL MASTER LP350 350 24.1 3/4 19.1 1.23 31.2 20 6 0.44 350
32201200 32201200 1/4XRL FUEL MASTER LP350 350 24.1 1/4 6.4 .58 14.7 30 3 0.14 700
1-10 of 19 Items