Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All J2AT Hydraulic Hose

    70801 6J2ATXREEL

    Product # 46571404

    J2AT hose is recommended for hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. Up to 10,000 psi static pressure only.

    • Coupling Recommendations: MegaCrimp™ [G25 Series] 4G-4MP, 4G-4MPLN, 4G-6MP, 4G-6MPLN, 6G-6MP, 6G-6MPLN, 6G-4MP and 6G-4MPLN Male Pipe and Male Pipe Long Nose couplings
    • Temperature Range: -40°F to +120°F (-40°C to +49°C)
    • Meets Flame Resistance Acceptance Designation MSHA 2G

    • Product Details
      Part # 70801 / 6J2ATXREEL
      Product # 46571404
      Description 70801 6J2ATXREEL
      UPC 072053228960
      Continuous Operating Temperature Range -40°F to +120°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 63.5
      Min. Burst Pressure (psi) 10000
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.74
      Hose Outside Diameter (mm) 18.8
      Inside Diameter (in) 0.375
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +120°F (-40°C to +49°C)
      Working Pressure (psi) 10000
      Outside Diameter (in) 0.74
      Outside Diameter (mm) 18.8