J2AT hose is recommended for hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. Up to 10,000 psi static pressure only.
Part # | 85650 / 4J2AT X50FT |
---|---|
Product # | 46574880 |
Description | 85650 4J2AT X50FT |
UPC | 072053319231 |
Continuous Operating Temperature Range | -40°F to +120°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 50.8 |
Min. Burst Pressure (psi) | 10000 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.59 |
Hose Outside Diameter (mm) | 15 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +120°F (-40°C to +49°C) |
Working Pressure (psi) | 10000 |
Outside Diameter (in) | 0.59 |
Outside Diameter (mm) | 15 |
Coupling Recommendation | Select MegaCrimp® Male Pipe & Male Pipe Long Nose |
---|---|
Use | Speialty |
Color | Black |
---|---|
Cover | Nitrile/PVC - Type C2. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Nitrile/PVC - Type C2 |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Meets These Agency Specifications | FRAS - Fire Retardant Anti Static; Australia, IJS - Industrial Jack Specifications; USA, MSHA 2G - Mine Safety & Health Admin. USA |
---|
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems. 10,000 Static Pressure Only. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 13.45 |
Packaging | T |