The product images shown are Illustrative only and may not be an exact representation of the product.

J2AT Hydraulic Hose

Recommended for Hydraulic Jack applications. Meets Material Handling Institute specification IJ100 for hydraulic hose and assemblies used with jacking systems. Recommended Couplings: Use MegaCrimp Male Pipe Long Nose on jack end of assembly for full thread engagement.

  • 10,000 PSI static pressure
  • Use MegaCrimp Male Pipe Long Nose (MPLN) coupling for full thread engagement
  • Temperature Range: -40 Deg F to +120 Deg F (-40 Deg C to +49 Deg C)

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70469 46571188 70469 4J2AT-MTFXREEL 10000 1/4 .59 2 0.27
70471 46571189 70471 6J2AT-MTFXREEL 10000 3/8 .74 2.5 0.39
70800 46571400 70800 4J2ATXREEL 10000 1/4 .59 2 0.24
70801 46571404 70801 6J2ATXREEL 10000 3/8 .74 2.5 0.38
85650 46574880 85650 4J2AT X50FT 10000 1/4 .59 2 13.45
85651 46574881 85651 6J2AT X50FT 10000 3/8 .74 2.5 19.25
1-6 of 6 Items