The product images shown are Illustrative only and may not be an exact representation of the product.

IA3K - Wire Braid Hose - SAE 100R17

Gates PRO™ Series IA3K, 3000 psi constant-pressure hydraulic hoses deliver performance and reliability. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and ISO industry specifications. Qualified with Gates PRO™ Series and MegaCrimp® Couplings.

  • Ideal for non-severe, medium-pressure hydraulic applications with low flexure requirements.
  • Meets SAE 100R17 and ISO 18752 Grade A.
  • Constant 3,000 psi working pressure across all sizes to simplify system design.
  • Meets MSHA Flame Resistance.
  • Manufactured to Gates high-quality professional standards.

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12IA3KXBALE 46574645 12IA3KXBALE 3000 3/4 1.1 4.8 0.51
12IA3KXREEL 46574644 12IA3KXREEL 3000 3/4 1.1 4.8 0.51
4IA3KXBALE 46574641 4IA3KXBALE 3000 1/4 .47 2 0.12
4IA3KXREEL 46574640 4IA3KXREEL 3000 1/4 .47 2 0.12
6IA3KXBALE 46574520 6IA3KXBALE 3000 3/8 .63 2.5 0.19
6IA3KXREEL 46574519 6IA3KXREEL 3000 3/8 .63 2.5 0.19
8IA3KXBALE 46574643 8IA3KXBALE 3000 1/2 .76 3.5 0.28
8IA3KXREEL 46574642 8IA3KXREEL 3000 1/2 .76 3.5 0.28
1-8 of 8 Items