Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of EN 857 2SC and ISO 18752 Grade B. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4, -6, -8).
Part # | 70428 / 5M5K-XTFXREEL |
---|---|
Product # | 46578008 |
Description | 70428 5M5K-XTFXREEL GATR |
UPC | 770075226932 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 2.2 |
Minimum Bend Radius (mm) | 55.9 |
Min. Burst Pressure (psi) | 20000 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.61 |
Hose Outside Diameter (mm) | 15.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 5000 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Black, oil, abrasion and weather resistant, synthetic rubber (Modified Nitrile - Type C2), with color coded layline. Also available in Standard or MegaTuff® cover. See Hose Stock Characteristics. |
Reinforcement | Two braids of high-tensile steel wire. |
Tube | Black, oil-resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics. |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol |
Standard Industry Specification | ISO 18752 |
---|---|
Meets These Agency Specifications | AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
Customer Pack | 375 |
---|---|
Weight (lbs.) | 0.24 |
Packaging | E |