The product images shown are Illustrative only and may not be an exact representation of the product.

Global M5K-XTF Mega5000™ Hose - XtraTuff® Cover

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Recommended Couplings: GlobalSpiral Couplings, MegaCrimp Couplings,Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70399 46578010 70399 8M5K-XTFXREEL GATR 5000 1/2 .86 3.5 0.46
70423 46578007 70423 4M5K-XTFXREEL GATR 5000 1/4 .55 2 0.21
70428 46578008 70428 5M5K-XTFXREEL GATR 5000 5/16 .61 2.2 0.24
70430 46578009 70430 6M5K-XTFXREEL GATR 5000 3/8 .7 2.5 0.29
1-4 of 4 Items