The product images shown are Illustrative only and may not be an exact representation of the product.

Global M5K-MTF Mega5000™ Hose - MegaTuff® Cover

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Recommended Couplings: GlobalSpiral Couplings, MegaCrimp Couplings,Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70329 46578014 70329 8M5K-MTFXREEL 5000 1/2 .86 3.5 0.54
70340 46578013 70340 6M5K-MTFXREEL 5000 3/8 .7 2.5 0.3
70343 46578012 70343 5M5K-MTFXREEL 5000 5/16 .61 2.2 0.24
70386 46578011 70386 4M5K-MTFXREEL 5000 1/4 .55 2 0.2
1-4 of 4 Items