Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of EN 857 2SC and ISO 18752 Grade B. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4, -6, -8).
Part # | 70597 / 6M5KXREEL |
---|---|
Product # | 46572695 |
Description | 70597 6M5KXREEL |
UPC | 072053881912 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 2.5 |
Minimum Bend Radius (mm) | 63.5 |
Min. Burst Pressure (psi) | 5000 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.7 |
Hose Outside Diameter (mm) | 17.8 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 5000 |
Outside Diameter (in) | 0.7 |
Outside Diameter (mm) | 17.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GlobalSpiral™ Couplings [G20 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Nitrile/PVC - Type C2. Black. Standard. |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Nitrile/PVC - Type C2 |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | ISO 18752 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | High-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing. |
Customer Pack | 330 |
---|---|
Weight (lbs.) | 0.3 |
Packaging | E |