The product images shown are Illustrative only and may not be an exact representation of the product.

Global M5K Mega5000™ Hose

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B. Recommended Couplings: GlobalSpiral Couplings, MegaCrimp Couplings,Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70449 46578006 70449 5M5KXREEL GATR 5000 5/16 .61 2.2 0.25
70596 46571100 70596 4M5KXREEL 5000 1/4 .55 2 0.21
70597 46572695 70597 6M5KXREEL 5000 3/8 .7 2.5 0.3
70598 46572650 70598 8M5KXREEL 5000 1/2 .86 3.5 0.47
85606 46574121 85606 6M5K X50FT 5000 3/8 .7 2.5 14
85607 46574122 85607 4M5K X50FT 5000 1/4 .55 2 10.4
85608 46574123 85608 8M5K X50FT 5000 1/2 .86 3.5 21
1-7 of 7 Items