The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4KH-MTF Mega4000™ Hose - High-Temp - SAE 100R19 - MegaTuff® Cover

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade C, SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4KH-MTF has tighter minimum bend radius than SAE 100R19 at 4000 PSI working pressure in all ID's.
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C)

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70956 46572157 70956 4M4KH-MTFXREEL GATR 4000 1/4 .55 2 0.22
70957 46572159 70957 6M4KH-MTFXREEL GATR 4000 3/8 .7 2.5 0.31
70958 46572160 70958 8M4KH-MTFXREEL 4000 1/2 .82 3.5 0.37
70959 46572161 70959 10M4KH-MTFXREEL 4000 5/8 .99 4 0.54
70973 46572396 12M4KH-MTFXREEL 4000 3/4 1.17 4.7 0.75
85448 46574093 85448 4M4KH-MTFX 50FT 4000 1/4 .55 2 11
85449 46574094 85449 6M4KH-MTFX 50FT 4000 3/8 .7 2.5 14.6
85450 46574095 85450 8M4KH-MTFX 50FT 4000 1/2 .82 3.5 18
85451 46574096 85451 10M4KH-MTFX 50FT 4000 5/8 .99 4 30.4
85452 46574097 85452 12M4KH-MTFX50FT 4000 3/4 1.17 4.7 35
1-10 of 10 Items