The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4K-XTF Mega4000™ Hose - SAE 100R19 - XtraTuff® Cover

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B, SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4K-XTF has tighter minimum bend radius, and is tested at 150% of working pressure for 600,000 impulse cycles (as compared to 133% of WP for standard impulse testing).
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C)

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70459 46578016 70459 5M4K-XTFXREEL 4000 5/16 .61 1.8 0.25
70694 46572283 70694 6M4K-XTFXREEL 4000 3/8 .7 2 0.31
70695 46572284 70695 8M4K-XTFXREEL 4000 1/2 .82 2.8 0.37
70697 46572286 70697 12M4K-XTFXREEL 4000 3/4 1.17 3.8 0.68
71104 46574052 71104 16M4K-XTFXREEL 4000 1 1.52 4.5 1.179
85541 46572616 85541 4M4K-XTF X50FT 4000 1/4 .55 1.5 10.75
1-6 of 6 Items