The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4K-MTF Mega4000™ Hose - SAE 100R19 - MegaTuff® Cover

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B, SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4K-MTF has tighter minimum bend radius, and is tested at 150% of working pressure for 600,000 impulse cycles (as compared to 133% of WP for standard impulse testing).
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C)

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70326 46578017 70326 5M4K-MTFXREEL 4000 5/16 .61 1.8 0.233
70825 46571479 70825 6M4K-MTFXREEL 4000 3/8 .7 2 0.31
70826 46571480 70826 8M4K-MTFXREEL 4000 1/2 .82 2.8 0.44
70827 46571481 70827 10M4K-MTFXREEL 4000 5/8 .99 3 0.54
71103 46574053 71103 16M4K-MTFXREEL 4000 1 1.52 4.5 1.211
85519 46571239 85519 4M4K-MTF X50FT 4000 1/4 .55 1.5 10.74
85520 46574020 85520 6M4K-MTF X50FT 4000 3/8 .7 2 15.4
85521 46574021 85521 8M4K-MTFX50FT 4000 1/2 .82 2.8 23.67
85522 46574022 85522 10M4K-MTF X50FT 4000 5/8 .99 3 26.83
85524 46574024 85524 12M4K-MTF X50FT 4000 3/4 1.17 3.8 33.9
1-10 of 11 Items