Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M4K Wire Braid Hose - 280 Bar

    70821 6M4KXREEL

    Product # 46571458

    Recommended for high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Meets or exceeds requirements of ISO 18752 Grade B, SAE 100R19, EN 857 2SC and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings (-4 to -12), Stainless Steel B Couplings (-4 through -8), Stainless Steel S Couplings (-10 to -16).

    • The optional MegaTuff™ cover lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • The optional XtraTuff™ cover lasts up to 25 times longer than standard hose.
    • For use with GlobalSpiral™ Couplings [G20 Series], MegaCrimp™ Couplings [G25 Series], Stainless Steel Braid Couplings [G17 Series] or Stainless Steel Spiral Couplings [G18 Series].
    • Tested to 600,000 impulse cycles, 3 times the industry standard.
    • M4K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70821 / 6M4KXREEL
      Product # 46571458
      Description 70821 6M4KXREEL
      UPC 072053295061
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 50.8
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 9.5
      Hose Outside Diameter (in) 0.7
      Hose Outside Diameter (mm) 17.8
      Inside Diameter (in) 0.375
      Inside Diameter (mm) 9.5
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 0.7
      Outside Diameter (mm) 17.8

    Features and Benefits

    • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
    • 50% of EN 857 2SC and 40% of EN 853 2SN bend radius at rated working pressure.
    • Alternative to spiral hoses in high pressure lines where flexibility is required.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Validated with MegaCrimp®.
    • Working pressure: 28 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 3/4".