The product images shown are Illustrative only and may not be an exact representation of the product.

Global M4K Mega4000™ Hose - SAE 100R19

Recommended for high-pressure hydraulic applications. Exceeds ISO 18752 Grade B, SAE 100R19 and ISO11237 R19. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4 though -8), Stainless Steel S Couplings (-12 & -16)

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • M4K has tighter minimum bend radius, and is tested at 150% of working pressure for 600,000 impulse cycles (as compared to 133% of WP for standard impulse testing).
  • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C)

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10M4KXBALE 46575777 10M4KXBALE 4000 5/8 .99 3 0.53
12M4KXBALE 46575778 12M4KXBALE 4000 3/4 1.17 3.8 0.68
4M4KXBALE 46575779 4M4KXBALE 4000 1/4 .55 1.5 0.22
6M4KXBALE 46575775 6M4KXBALE 4000 3/8 .7 2 0.31
70457 46578015 70457 5M4KXREEL 4000 5/16 .61 1.8 0.25
70821 46571458 70821 6M4KXREEL 4000 3/8 .7 2 0.31
70822 46571459 70822 8M4K X REEL 4000 1/2 .82 2.8 0.36
70823 46571460 70823 10M4K X REEL 4000 5/8 .99 3 0.53
70824 46571461 70824 12M4KXREEL 4000 3/4 1.17 3.8 0.67
70829 46571467 70829 4M4KXREEL 4000 1/4 .55 1.5 0.22
1-10 of 17 Items