Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M3KH-MTF Wire Braid Hose - 225 Bar - High Temp +121°C - MegaTuff® Cover

    71030 4M3KH-MTFXREEL

    Product # 46572321

    Recommended for high-pressure hydraulic oil line applications Global M3KH hose is easy to route and install in extremely tight areas. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.

    • Recommended For: Elevated temperature high-pressure hydraulic oil lines. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose.
    • For use with GlobalSpiral™ Couplings [G20 Series] and MegaCrimp™ Couplings [G25 Series].
    • Rated at 3250 psi working pressure.
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Tested to industry-leading 600,000 impulse cycles.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 71030 / 4M3KH-MTFXREEL
      Product # 46572321
      Description 71030 4M3KH-MTFXREEL
      UPC 770075239253
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 2
      Minimum Bend Radius (mm) 50.8
      Min. Burst Pressure (psi) 13000
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.48
      Hose Outside Diameter (mm) 12.2
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 3250

    Features and Benefits

    • With the Gates special MegaTuff® cover which offers 300 times the abrasion resistance of the standard M3K cover as per ISO 6945, superior ozone and weathering resistance.
    • M3K-MTF High temp rated at 3250 PSI working pressure and 13,000 burst for all ID's.
    • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
    • Alternative to spiral hoses in high pressure lines where flexibility is required.
    • Validated with MegaCrimp®.
    • Working pressure: 22.5 MPa.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Design factor: 4:1.
    • Size: 1/4" to 1".