Recommended for high-pressure hydraulic oil line applications Global M3KH hose is easy to route and install in extremely tight areas. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
Part # | 70907 / 16M3KH XREEL |
---|---|
Product # | 46571363 |
Description | 70907 16M3KHXREEL GATR |
UPC | 770075192411 |
Continuous Operating Temperature Range | -40°F to +250°F |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152.4 |
Min. Burst Pressure (psi) | 3250 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.48 |
Hose Outside Diameter (mm) | 37.6 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +250°F (-40°C to +121°C) |
Working Pressure (psi) | 3250 |
Length (m) | 50 |
Outside Diameter (in) | 1.48 |
Outside Diameter (mm) | 37.6 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 857 1SC, ISO 11237 R17, ISO 18752, SAE 100R17 |
---|---|
Meets These Agency Specifications | DIN - Deutsch Industry Norm; International, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | 18752 Grade C. 11237 R17. 857 1SC. 100R17. Meets MSHA 2G. |
---|---|
Recommended For | Elevated temperature high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade C, SAE 100R17 and ISO 11237 R17 requirements and performance requirements of EN 857 1SC. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose. |
Customer Pack | 165 |
---|---|
Weight (lbs.) | 0.9393 |
Packaging | F |