The product images shown are Illustrative only and may not be an exact representation of the product.

Global M3KH Mega3000® Hose - High-Temp - SAE 100R17

Recommended for high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade C, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings, Power Crimp Couplings (-3), Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Mega3000 High temp rated at 3250 PSI working pressure and 13,000 burst for all ID's.
  • M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1, 100R2 and SAE 100R17 hose.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +250 Deg F (-40 Deg C to +121 Deg C).

All Parts

1-7 of 7 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70789 46574055 70789 5M3KHXREEL 3250 5/16 .6 2.2 0.19
70898 46572664 70898 4M3KHXREEL 3250 1/4 .48 2 0.13
70899 46572696 70899 6M3KHXREEL 3250 3/8 .65 2.5 0.21
70907 46571363 70907 16M3KHXREEL GATR 3250 1 1.48 6 0.9393
70953 46571360 70953 8M3KHXREEL GATR 3250 1/2 .8 3.5 0.31
70954 46571361 70954 10M3KHXREEL GATR 3250 5/8 .99 4 0.55
70955 46571362 70955 12M3KHXREEL GATR 3250 3/4 1.15 4.8 0.65
1-7 of 7 Items