The product images shown are Illustrative only and may not be an exact representation of the product.

Global M3K-XTF Mega3000® Hose - SAE 100R17 - XtraTuff® Cover

Recommended for high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings, Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Mega3000 XtraTuff rated at 3250 PSI working pressure and 13,000 burst for all ID's.
  • M3K-XTF hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1, 100R2 and SAE 100R17 hose.
  • XtraTuff cover offers 25 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
4M3KXTFXBALE 46572434 4M3K-XTFXBALE 3250 1/4 .48 1.5 0.13
5M3KXTFXBALE 46572628 5M3K-XTFXBALE 3250 5/16 .6 1.8 0.19
6M3KXTFXBALE 46572627 6M3K-XTFXBALE 3250 3/8 .63 2 0.2
70568 46572300 70568 5M3K-XTFXREEL
70569 46571097 70569 4M3K-XTFXREEL 3250 1/4 .48 1.5 0.13
70570 46571098 70570 6M3K-XTFXREEL 3250 3/8 .63 2 0.2
70571 46572248 70571 8M3K-XTFXREEL 3250 1/2 .8 2.8 0.3
70572 46572249 70572 10M3K-XTFXREEL 3250 5/8 .99 3 0.54
70573 46572250 70573 12M3K-XTFXREEL 3250 3/4 1.15 3.8 0.64
70574 46572307 70574 16M3K-XTFXREEL 3250 1 1.48 4.5 1.04
1-10 of 12 Items