Recommended for high-pressure hydraulic oil line applications. Easy to route and to install in extremely tight areas. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings: MegaCrimp® Couplings, GlobalSpiral™ Couplings, Power Crimp® Couplings (-3), Stainless Steel B Couplings.
Part # | 6M3KMTFXBALE / 6M3K-MTFXBALE |
---|---|
Product # | 46575770 |
Description | 6M3K-MTFXBALE |
UPC | 072053447118 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 50.8 |
Min. Burst Pressure (psi) | 3250 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.63 |
Hose Outside Diameter (mm) | 16 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 3250 |
Outside Diameter (in) | 0.63 |
Outside Diameter (mm) | 16 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]. GlobalSpiral™ Couplings [G20 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | MegaTuff. Black. MegaTuff. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | MegaTuff |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 857 1SC, ISO 11237 R17, ISO 18752, SAE 100R17 |
---|---|
Meets These Agency Specifications | ABS - American Bureau of Shipping, AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G" and ISO 11237 R17. MegaTuff® hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945. |
---|---|
Recommended For | High-pressure hydraulic oil lines. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO 11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. M3K hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose. |
Customer Pack | 3800 |
---|---|
Weight (lbs.) | 0.21 |
Packaging | R |