The product images shown are Illustrative only and may not be an exact representation of the product.

Global M3K-MTF Mega3000® Hose - SAE 100R17 - MegaTuff® Cover

Recommended for high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings, Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Mega3000 MegaTuff rated at 3250 PSI working pressure and 13,000 burst for all ID's.
  • M3K-MTF hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1, 100R2 and SAE 100R17 hose.
  • MegaTuff cover offers 300 times the abrasion resistance of standard rubber cover.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10M3KMTFXBALE 46575772 10M3K-MTFXBALE 3250 5/8 .99 3 0.54
16M3KMTFXBALE 46575774 16M3K-MTFXBALE 3250 1 1.48 4.8 1.06
4M3KMTFXBALE 46575769 4M3K-MTFXBALE 3250 1/4 .48 1.5 0.12
4M3KMTFXLGREEL 46571180 4M3K-MTFXLG REEL 3250 1/4 .48 1.5 0.12
6M3KMTFLGREEL 46571192 6M3K-MTFXLG REEL 3250 3/8 .63 2 0.21
6M3KMTFXBALE 46575770 6M3K-MTFXBALE 3250 3/8 .63 2 0.21
70559 46571184 70559 10M3K-MTFXREEL 3250 5/8 .99 3 0.54
70562 46571186 70562 16M3K-MTFXREEL 3250 1 1.48 4.8 1.06
70565 46571181 70565 4M3K-MTFXREEL 3250 1/4 .48 1.5 0.12
70566 46571182 70566 6M3K-MTFXREEL 3250 3/8 .63 2 0.21
1-10 of 19 Items