The product images shown are Illustrative only and may not be an exact representation of the product.

Global M3K Mega3000® Hose - SAE 100R17

Recommended for high-pressure hydraulic oil lines. Exceeds ISO 18752 Grade B, SAE 100R17 and ISO11237 R17 working pressure, minimum bend radius requirements and performance requirements of EN 857 1SC. Recommended Couplings:GlobalSpiral Couplings (-6 through -16), MegaCrimp Couplings, Power Crimp Couplings (-3), Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Mega3000 rated at 3250 PSI working pressure and 13,000 burst for all ID's.
  • M3K hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1, 100R2 and SAE 100R17 hose.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 20 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10M3KXBALE 46575746 10M3KXBALE 3250 5/8 .99 3 0.54
10M3KXLGREEL 46570233 10M3KXLGREEL 3250 5/8 .99 3 0.54
12M3KXBALE 46575747 12M3KXBALE 3250 3/4 1.15 3.8 0.66
16M3KXBALE 46575748 16M3KXBALE 3250 1 1.48 4.5 1.04
4M3KXBALE 46575743 4M3KXBALE 3250 1/4 .48 1.5 0.12
4M3KXLGXREEL 46571176 4M3KXLG REEL 3250 1/4 .48 1.5 0.12
6M3KXBALE 46575744 6M3KXBALE 3250 3/8 .63 2 0.2
6M3KXLGREEL 46571177 6M3KXLG REEL 3250 3/8 .63 2 0.2
70352 46578068 3M3KXREEL 3250 3/16 .43 1.3 0.104
70485 46571157 70485 4M3KXREEL 3250 1/4 .48 1.5 0.12
1-10 of 20 Items